Knowledge Search
Download document () of 20
Discontinued

SAL06P-GY

Eaton Slide Dimmer, Maintained, Gray, 60 Hz, LEDPolycarbonate, Flush, Single-pole, Single-phase, No neutral required, 120 Vac, 600W (incandescent, fluorescent, MLV, ELV), 300 W (LED and CFL), # 730948

General specifications

Product Name
Eaton slide dimmer
Catalog Number
SAL06P-GY
UPC
032664730948
Product Length/Depth
2 in
Product Height
4.25 in
Product Width
2 in
Product Weight
0.24 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
300 W (LED and CFL)
600 W (INC, FLR, MLV, ELV)
Wiring method
Back and side
Mounting method
Flush
Closure type
Maintained
Load type
ELV
CFL
FLR
MLF
HAL
INC
LED
Material
Polycarbonate
Number of ways
Three-way
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.