Knowledge Search
Download document () of 20
Discontinued

SAL06P-LA

Eaton Slide Dimmer, Maintained, 60 Hz, LED, CFL, incandescent, halogen, fluorescent, MLF, ELV , Polycarbonate, Flush, Single-pole, Single-phase

A newer version of this product is available:

General specifications

Product Name
Eaton slide dimmer
Catalog Number
SAL06P-LA
UPC
032664730955
Product Length/Depth
2 in
Product Height
4.25 in
Product Width
2 in
Product Weight
0.24 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
600 W (INC, FLR, MLV, ELV)
300 W (LED and CFL)
Wiring method
Back and side
Mounting method
Flush
Closure type
Maintained
Load type
ELV
INC
FLR
LED
CFL
MLF
HAL
Material
Polycarbonate
Number of ways
Three-way
Torque rating
14 lbf-inch
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.