Knowledge Search
Download document () of 20

SAL06P-V

Eaton Slide Dimmer, Maintained, Ivory, 60 Hz, LED Single-pole, Single-phase, No neutral required, 120 Vac, 600W (incandescent, fluorescent, MLV, ELV), 300W (LED and CFL), 730962

General specifications

Product Name
Eaton slide dimmer
Catalog Number
SAL06P-V
UPC
032664730962
Product Length/Depth
2 in
Product Height
4.25 in
Product Width
2 in
Product Weight
0.24 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
300 W (LED and CFL)
600 W (INC, FLR, MLV, ELV)
Wiring method
Back and side
Mounting method
Flush
Closure type
Maintained
Load type
MLF
CFL
INC
HAL
LED
ELV
FLR
Material
Polycarbonate
Number of ways
Three-way
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.