Download document () of 20

SB-650-12 BRSH

Eaton B-Line series distribution frame accessories, Brushed aluminum, 12 terminal blocks, Universal connector mounting bar

General specifications

Product Name
Eaton B-Line series distribution frame accessories
Catalog Number
SB-650-12 BRSH
UPC
799038034315
Product Length/Depth
0.75 in
Product Height
94 in
Product Width
0.75 in
Product Weight
2.43 lb
Certifications
UL Listed

Product specifications

Type
Universal connector mounting bar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.