Download document () of 20

SB1630TG

Eaton B-Line series runway solid bar, 119" height, 119" length, 30" width, Steel, ASTM A513 steel, 11 gauge, Tubular stringer, Telco gray powder coat

General specifications

Product Name
Eaton B-Line series runway solid bar
Catalog Number
SB1630TG
UPC
782051141214
Product Length/Depth
119 in
Product Height
119 in
Product Width
30 in
Product Weight
41 lb
Certifications
UL Classified
Global Catalog
SB1630TG

Product specifications

Material
Steel
Type
Tubular stringer
Application
Includes 1/2 x 1 steel channel welded rungs
Material details
ASTM A513 steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.