Knowledge Search
Download document () of 20

SBF0112SB03F
Model code: SBF-0102-AB10-030A-MS-B-NCS

Eaton SIDELINE Bag Filter Housing, SBF-0102-AB10-030A-MS-B-NCS, No. of Bags 1, Bag Size 02, Stainless Steel, 10 Bar, ANSI flange 3"

General specifications

Product Name
Eaton SIDELINE Bag Filter Housing
Catalog Number
SBF0112SB03F
Model Code
SBF-0102-AB10-030A-MS-B-NCS
Product Length/Depth
219 mm
Product Height
1070 mm
Product Width
365 mm
Product Weight
46 kg
Certifications
ISO 9001

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
UM stamp
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
3"
Material
SS 316 (1.4401)
Stainless Steel 316 (1.4401)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.