Eaton Bussmann Series Class G fuse, SC, fast-acting, current limiting fuse, 1 A, rejection style fuse, interrupting rating of 100 kA at 600 Vac and 10 kA at 170 Vdc
Product Name |
Eaton Bussmann series SC fuse
|
Catalog Number |
SC-1
|
UPC |
051712250016
|
EAN |
5027590408448
|
Product Length/Depth |
0.41 in
|
Product Height |
1.31 in
|
Product Width |
0.41 in
|
Product Weight |
0.1 lb
|
Warranty |
Not Applicable
|
Compliances |
RoHS Compliant
CE Marked |
Amperage Rating |
1 A
|
Interrupt rating |
10 kAIC at 170 Vdc
100 kAIC at 600 Vac |
Voltage rating |
600 Vac, 170 Vdc
|
Packaging type |
Standard
|
Class |
Class G
|
Connection |
Ferrule end x ferrule end
|
Fuse indicator |
Non-indicating
|
Special features |
Rejection style
|
Support from Eaton
Contact information
+1-636-394-2877