Knowledge Search
Download document () of 20

HPG-EE

Eaton Bussmann series HPG panel mount fuse holder, Supplementary Protection of Transformers, Relays, Ballasts and Small Motors, 15 A, 1/4 inches quick connect/solder terminal, Panel, 600 V

General specifications

Product Name
Eaton Bussmann series HPG panel mount fuse holder
Catalog Number
HPG-EE
UPC
051712719216
Product Length/Depth
0.99 in
Product Height
2.35 in
Product Width
0.99 in
Product Weight
0.7 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized

Electrical rating

Amperage Rating
15 A
Voltage rating
600 V

General information

Connection
1/4 inch quick connect/solder terminal
Mounting method
Panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877