Knowledge Search
Download document () of 20

SC-15

Eaton Bussmann Series Class G fuse, SC, fast-acting, current limiting fuse, 15 A, rejection style fuse, interrupting rating of 100 kA at 600 Vac and 10 kA at 170 Vdc

General specifications

Product Name
Eaton Bussmann series SC fuse
Catalog Number
SC-15
UPC
051712250153
EAN
5027590066327
Product Length/Depth
0.41 in
Product Height
1.31 in
Product Width
0.41 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
15 A
Interrupt rating
100 kAIC at 600 Vac
10 kAIC at 170 Vdc
Response time
12 sec at 200%
Voltage rating
600 Vac, 170 Vdc

Physical details

Packaging type
Standard

General information

Class
Class G
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877