Knowledge Search
Download document () of 20
To be discontinued

SDS32

Eaton service drop support grip, Single Eye, 5" bale, 500 lbs break, 0.30-0.43" cord diameter, 5" mesh length, Tinned-Bronze

General specifications

Product Name
Eaton service drop support grip
Catalog Number
SDS32
UPC
040893652245
Product Length/Depth
0.349 in
Product Height
9 in
Product Width
1.308 in
Product Weight
0.025 lb
Certifications
CSA Certified

Product specifications

Special features
Single Eye
Type
Service drop support grip
Cord diameter
0.30-0.43 in
Material
Tinned-Bronze
Bale length
5 in
Break strength
500 lbs
Mesh length
5 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.