Download document () of 20

SEC3P15CLEERA2DPL

Eaton Cooper Power series SecTER sectionalizing cabinet, Three-phase, Aluminum, 30", 66", 31"

General specifications

Product Name
Eaton Cooper Power series SecTER sectionalizing cabinet
Catalog Number
SEC3P15CLEERA2DPL
UPC
194006034159
Product Length/Depth
66 in
Product Height
30 in
Product Width
31 in
Product Weight
0.001 lb
Compliances
IEEE C57.12.28 Section 4
Certifications
Not Applicable

Electrical Rating

Phases
Three-phase

Type

Enclosure type
Cleer SecTER sectionalizing cabinet
Material type
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE