Eaton Pow-R-Xpress, panelboard kit
Product Name |
Eaton Pow-R-Xpress service entrance kit
|
Catalog Number |
SEK1/2
|
UPC |
786687330004
|
Product Length/Depth |
8.2 in
|
Product Height |
4.5 in
|
Product Width |
6.2 in
|
Product Weight |
1.4 lb
|
Certifications |
Contact Manufacturer
|
Type |
Panelboard kit
|
Special features |
PRL1X/2X - PRL1A/2A
|