Knowledge Search
Download document () of 20
To be discontinued

SF8AP7-A

Eaton dimmer, No neutral required, #14 -12 AWG, Flush, 277 Vac, Back and side, Maintained, Almond, 60 Hz, Mark 10 Flourescent, Single-pole, Three-way, Single-phase, Polycarbonate 718687

General specifications

Product Name
Eaton slide dimmer
Catalog Number
SF8AP7-A
UPC
032664718687
Product Length/Depth
3.31 in
Product Height
5.39 in
Product Width
2.84 in
Product Weight
1 lb
Certifications
cULus Listed

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
277 V
Number of poles
Single-pole, Three-way
Phase
Single-phase
Wiring method
Back and side
Mounting method
Flush
Closure type
Maintained
Load type
Mark 10 FLR
Material
Polycarbonate
Number of ways
Three-way
Torque rating
14 lbf-inch
Color
Almond
Connection type
Back
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.