Download document () of 20
Discontinued

SGDN100

Eaton enclosed circuit breaker, 15-100A, Series C, NEMA 1, GHC, GD (two- and three-pole only), GHCGFEP (single-pole only), Surface

A newer version of this product is available:

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
SGDN100
UPC
782114345443
Product Length/Depth
20.1 in
Product Height
10.7 in
Product Width
11.2 in
Product Weight
12.9 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
With knockouts.
Global Catalog
SGDN100

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.