Photo is representative
Download
Eaton Blankface GFCI,Audible alarm,Self-test,#14 - 10 AWG,20A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,Gray,Brass,Blankface,Thermoplastic,Two-pole,Three-wire,Two-pole, three-wire, grounding
Product Name |
Eaton blankface GFCI
|
Catalog Number |
SGFDA20GY
|
UPC |
032664747953
|
Product Length/Depth |
1.2 in
|
Product Height |
4.19 in
|
Product Width |
1.3 in
|
Product Weight |
0.401 lb
|
Certifications |
cULus Listed
NOM |
Device type |
Blankface
|
Type |
Self-test
|
Amperage Rating |
20A
|
Voltage rating |
125V
|
Circuit interrupter type |
GFCI
|
Contact material |
Brass
|
Features |
Audible alarm
|
Application |
|
Wiring method |
Back and side wire
|
Material |
Thermoplastic
|
Allowable wire size |
#14 - 10 AWG
|
Torque rating |
16 lbf-inch
|
Number of wires |
Three-wire
|
Mounting method |
Flush
|
Number of poles |
Two-pole
|
Color |
Gray
|
Face/body material |
Thermoplastic
|
Receptacle type |
Two-pole, three-wire, grounding
|