Knowledge Search
Download document () of 20

SGFS15V-MSP

Eaton GFCI receptacle, 120 V Self-Test GFCI recept, Decorator compatible, #14 - #12 AWG, 15A, Commer, 125V, bk and sd wiring, togg, Maint closure, Ivy, Mid-size walplt, 60 Hz, 5-15R, -35-66?C, 1-pole, thermoplas, PVC, 1800W

General specifications

Product Name
Eaton GFCI receptacle
Catalog Number
SGFS15V-MSP
UPC
032664750083
Product Length/Depth
1.68 in
Product Height
4.2 in
Product Width
1.26 in
Product Weight
0.001 lb
Certifications
NOM
cULus Listed

Product specifications

Type
Decorator compatible
Amperage Rating
15A
Voltage rating
125 V
Features
Mid-size wallplate
Combination with switch
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Torque rating
16 lbf-inch
Mounting method
Flush

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.