Knowledge Search
Download document () of 20

SGSL200

Eaton standard support grip, Split Lace Single Eye, 16" bale, 3760 lbs break, 2.00-2.49" cord diameter, 22" mesh length, Tin-Coated Bronze

General specifications

Product Name
Eaton standard support grip
Catalog Number
SGSL200
UPC
040893647265
Product Length/Depth
25.3 in
Product Height
4.7 in
Product Width
5 in
Product Weight
0.78 lb
Certifications
CSA Certified

Product specifications

Special features
Split Lace Single Eye
Type
Standard support grip
Cord diameter
2.00-2.49 in
Material
Tin-Coated Bronze
Bale length
16 in
Break strength
3760 lbs
Mesh length
22 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.