Knowledge Search
Download document () of 20
To be discontinued

SGTD150

Eaton standard support grip, Closed Mesh Double Eye, Heavy duty, 10" bale, 4720 lbs break, 1.50-1.99" cord diameter, 35" mesh length, Tin-Coated Bronze

General specifications

Product Name
Eaton standard support grip
Catalog Number
SGTD150
UPC
040893652177
Product Length/Depth
1.764 in
Product Height
0.752 in
Product Width
25.488 in
Product Weight
1.68 lb
Certifications
CSA Certified

Product specifications

Special features
Closed Mesh Double Eye, Heavy duty
Type
Standard support grip
Cord diameter
1.50-1.99 in
Material
Tin-Coated Bronze
Bale length
10 in
Break strength
4720 lbs
Mesh length
35 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.