Knowledge Search
Download document () of 20

SKT12516

Eaton pulling grip, Standard Length, Offset Eye, Slack, Double weave, Closed mesh, 5500 lbs break, 1.25-1.49" cord diameter, 17" mesh length, Galvanized Steel

General specifications

Product Name
Eaton pulling grip
Catalog Number
SKT12516
UPC
040893648903
Product Length/Depth
0.757 in
Product Height
26.217 in
Product Width
1.564 in
Product Weight
0.48 lb
Certifications
CSA

Product specifications

Special features
Standard Length, Offset Eye, Slack, Double weave, Closed mesh
Type
Pulling grip
Cord diameter
1.25-1.49 in
Material
Galvanized Steel
Break strength
5500 lbs
Mesh length
17 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.