Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

SL-L-R

Eaton CONTINUOUS LIGHT RED

General specifications

Product Name
Eaton stacklight LED
Catalog Number
SL-L-R
EAN
4015082053130
Product Length/Depth
4 in
Product Height
3 in
Product Width
3 in
Product Weight
0.3 lb
Compliances
CE Marked
Product Type
Stacklight replacement parts

Product specifications

Special features
Used with Stack light
Type
Continuous light

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.