Knowledge Search
Download document () of 20
We make what matters work*

SL-LED-G

Eaton LED GREEN BA15D 24V

General specifications

Product Name
Eaton stacklight LED
Catalog Number
SL-LED-G
EAN
4015082152802
Product Length/Depth
2 in
Product Height
2.5 in
Product Width
2 in
Product Weight
0.1 lb
Compliances
CE Marked
Product Type
Stacklight replacement parts

Product specifications

Type
LED
Voltage rating
24 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.