Download document () of 20

SL2PG

Eaton SafeLite 20m, Protection Grid

General specifications

Product Name
Eaton SafeLite SC Accessory - Wire guard
Catalog Number
SL2PG
EAN
3660191604141
Product Length/Depth
338 mm
Product Height
98 mm
Product Width
166 mm
Product Weight
0.488 kg
Certifications
CE marking
Global Catalog
SL2PG

Product specifications

Color
White
Type Of Accessory
Protective basket
Material
Steel
Diameter
99999 in
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.