Knowledge Search
Download document () of 20

SL4

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Steel, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL4
UPC
784564320049
Product Length/Depth
3.33 in
Product Height
0.7 in
Product Width
1.08 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/4 in
Material
Steel

Export product specification