Knowledge Search
Download document () of 20

SL7-CB-100

Eaton SL7 stacklight base module, 70 mm, 100 mm tube, Spring-loaded terminals, Horizontal mounting, Used with SL7-L, SL7-BL, SL7-FL, SL7-AP, Black tube, Aluminum tube, plastic foot, (1)

General specifications

Product Name
Eaton SL7 stacklight base module
Catalog Number
SL7-CB-100
EAN
4015081677733
Product Length/Depth
9 in
Product Height
3 in
Product Width
3.5 in
Product Weight
0.4 lb
Warranty
2 year
Compliances
CE Marked
Certifications
UL Listed
UL 508
CSA Certified
cULus Listed
UL Listed file E29184
CSA Std. C22.2 No. 94-91
CSA Std. C22.2 No. 14-10
CSA Class No. NKCR7
IEC Rated
Product Type
Stacklight base module

Product specifications

Used with
Used with SL7-L, SL7-BL, SL7-FL, SL7-AP
Type
70 mm
Mounting Method
Horizontal
Quantity
1
Tube length
100 mm
Terminals
Spring loaded
Series
SL7
Color
Black tube
Material
Aluminum tube
Plastic foot

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.