Knowledge Search
Download document () of 20
We make what matters work*

SL7-FL24-R-HP

Eaton Light Module, SL7, 70 mm, High-performance strobe LED for maximum signaling effect, 24 Vac/Vdc, Red, 1.4 Hz, (1), UL type 4, 4X, 13 , IP66

General specifications

Product Name
Eaton SL7 stacklight module
Catalog Number
SL7-FL24-R-HP
EAN
4015081679515
Product Length/Depth
3.25 in
Product Height
3 in
Product Width
3 in
Product Weight
0.25 lb
Compliances
CE Marked
Certifications
UL 508
UL Listed
cULus Listed
CSA Certified
CSA Class No. NKCR7
CSA Std. C22.2 No. 14-10
CSA Std. C22.2 No. 94-91
UL Listed file E29184
IEC Rated
Catalog Notes
0
Product Type
Stacklight module

Product specifications

Type
70 mm
Environmental rating
IP66
Voltage rating
24 Vac/Vdc
Frequency rating
1.4 Hz
Illumination
High performance strobe LED for maximum signaling effect
Color
Red
Quantity
1
Enclosure
UL type 4, 4X, 13
Series
SL7

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.