Knowledge Search
Download document () of 20
We make what matters work*

SL7-L24-R-HP

Eaton Light Module, SL7, 70 mm, Continuous high-performance LED for maximum signaling effect, 24 Vac/Vdc, Red, (1), UL type 4, 4X, 13 , IP66

General specifications

Product Name
Eaton SL7 stacklight module
Catalog Number
SL7-L24-R-HP
EAN
4015081677610
Product Length/Depth
3.25 in
Product Height
3 in
Product Width
3 in
Product Weight
0.05 lb
Compliances
CE Marked
Certifications
CSA Certified
cULus Listed
UL Listed
UL 508
CSA Class No. NKCR7
UL Listed file E29184
CSA Std. C22.2 No. 94-91
CSA Std. C22.2 No. 14-10
IEC Rated
Product Type
Stacklight module

Product specifications

Type
70 mm
Environmental rating
IP66
Voltage rating
24 Vac/Vdc
Illumination
Continuous high performance LED for maximum signaling effect
Color
Red
Quantity
1
Enclosure
UL type 4, 4X, 13
Series
SL7

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.