Download document () of 20

SMART1000PSGLCD

1000VA 600W 120V Pure Sine Wave Gaming UPS Battery Backup - LCD, AVR, RGB LEDs, USB Charging, Power Saving - Not for sale in California until further notice.

  • Maintains continuous 120V nominal output during low- and high-voltage conditions
  • Keeps power running during outages to allow time for game saves and safe shutdown
  • Protects your gaming equipment against blackouts, brownouts and surges
  • USB charging ports keep your smartphone, tablet and other devices at capacity
  • Programmable RGB LED banks offer more than 16 million color combinations

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1000PSGLCD
UPC
037332253750
Product Length/Depth
19.68 in
Product Height
14.8 in
Product Width
7.28 in
Product Weight
18.61 lb
Compliances
FCC Class B
RoHS
Certifications
UL 1778
NOM
RETIE
CSA certified
CSA Std. C22.2
UL Listed
Global Catalog
SMART1000PSGLCD

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • SMART1000PSGLCD Pure Sine Wave Gaming UPS Battery Backup
  • USB cable
  • Owner's manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
120V
Electric current - max
  • 12A
  • 12
Runtime at half load
7 min
Relative humidity
Up to 90% non-condensing
Front Panel LCD Display
LCD screen offers detailed UPS status information, configuration options and error message reporting; STATUS INFORMATION Input voltage, Input frequency, Battery voltage, Battery capacity, Estimated runtime, Output voltage, Output frequency, Output watts, Output load %, Master outlet power consumption (watts), Detachable LCD module battery voltage and Firmware revision; CONFIGURATION OPTIONS Eco-mode off/on, alarm disable and LED lighting configurations; ERROR MESSAGES Replace battery, overload and critical fault (see manual for complete listing)
Output Receptacles
5-15R
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
120V
Phase (input)
Single-phase
Runtime at full load
2 min. (600W)
Communication interface
USB (HID enabled)
USB cable included
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cable included
Input Circuit Breakers
15A
High Voltage Transfer to Battery Power
145V
Low Voltage Transfer to Battery Power
97V
Undervoltage Correction
Input voltages between 97 and 108 are boosted by 11.5%
Application
  • Home/Office Desktop
  • High-End Desktop/Small Network
  • Audio/Video
  • Computer Gaming
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Off/On button; Mute button; Up/Down button
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
1
Output Capacity (kW)
.6
Output Capacity (VA)
1000
Primary UPS Depth (mm)
308
Primary UPS Height (mm)
280
Primary UPS Width (mm)
99
AC Suppression Response Time
Instantaneous
Alarm Interface
Alarm mute operation supported
Audible Alarms
Audible alarm indicates Battery Mode Full Charge (sounds every 10 seconds), Battery Mode Low Charge (Sounds every 1 second), Replace Battery (Sounds every 2 seconds), Fault (Sounds continuously)
Battery Start Capability
Yes
Cooling Method
Fan
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
120V (±10%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 10.3%
Rechargeable Battery
7 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation during brownouts as low as 97V and overvoltages up to 145V
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
11.024 x 3.898 x 12.126
Power Mode Transfer Time
6ms typical, 10ms max
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Power saving auto-shutoff ECO outlets
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
UPS Output Receptacles
4 UPS outlets, 4 surge-only outlets
High Availability UPS Features
Surge/noise protection
Automatic voltage regulation (AVR)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton