Download document () of 20
We make what matters work*

SMART2200RM2UL

SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, Lithium Iron Phosphate (LiFePO4) Batteries, 2U, LCD, USB, DB9

  • Compatible with network management cards
  • 5-year limited warranty (Worldwide)
  • 11.7 min. runtime at half load; 5.1 min. at full load
  • LiFePO4 battery offers longer life, more cycles and faster recharge
  • 97% line-mode efficiency saves energy costs
  • 4 NEMA 5-15R and 4 5-15/20R outlets—2 switchable via network interface
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

  • Two switchable single-outlet load banks
  • 5-15R
  • 5-15/20R
Outlets Protect Your Connected Components
  • Two switchable single-outlet load banks
  • 5-15R
  • 5-15/20R
outlets are protected by 570 joules of surge protection to fight off damaging power surges and spikes. Two switchable single-outlet load banks that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART2200RM2UL
UPC
037332192646
Product Length/Depth
19.27 in
Product Height
3.43 in
Product Width
17.3 in
Product Weight
41.78 lb
Warranty
5 year limited
Compliances
FCC Class A
RoHS
Certifications
CSA certified
NOM
UL 1778
Global Catalog
SMART2200RM2UL
Product Type
UPS

Battery

AC suppression joule rating
570
Battery type
Lithium-ion
Runtime at full load
5.1 min. (1920W)
Runtime at half load
11.7 min

Electrical output

Receptacle
  • Two switchable single-outlet load banks
  • 5-15R
  • 5-15/20R
Topology
Line-interactive
Output power factor
0.87
Nominal Output Voltage
110V
115V
120V
Load Management Receptacles
Two switchable single-outlet load banks
Output Capacity (VA)
2200
Output Capacity (Watts)
1920

Electrical input

Input Nominal Voltage
120 VAC
UPS Input Connection Type
5-20P

Environmental

Relative humidity
0-95% non-condensing

Additional specifications

Form factor
Rackmount
Wall-mount
Tower
Rack size
2U
Package contents
  • SMART2200RM2UL SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Phase (input)
Single-phase

Export product specification