Download document () of 20
We make what matters work*

SMART3000NET

SmartPro 120V 3kVA 2.4kW Line-Interactive UPS, Tower, Extended Run, 3 DB9 ports

  • 3kVA / 3000VA / 2400W line interactive, extended-run tower UPS
  • 120V output, Corrects brownouts and overvoltages from 87V to 140V
  • 3 DB9 ports (1 RS232 / 2 contact-closure)
  • Front panel status LEDs with load and battery capacity display
  • 2 independently switchable output load banks
  • NEMA L5-30P input; 4 NEMA 5-15/20R and 4 NEMA 5-15R outlets

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

  • Two switchable single-outlet 5-15R load banks
  • 5-15R
  • 5-15/20R
Outlets Protect Your Connected Components
  • Two switchable single-outlet 5-15R load banks
  • 5-15R
  • 5-15/20R
outlets are protected by 480 joules of surge protection to fight off damaging power surges and spikes. Two switchable single-outlet 5-15R load banks that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART3000NET
UPC
037332032065
Product Length/Depth
21.8 in
Product Height
16.5 in
Product Width
12.6 in
Product Weight
80 lb
Compliances
RoHS
FCC Class A
Certifications
UL 1778
NOM
CSA certified
Global Catalog
SMART3000NET
Product Type
UPS

Battery

AC suppression joule rating
480
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at full load
7 min. (2400W)
Runtime at half load
23 min

Electrical output

Receptacle
  • Two switchable single-outlet 5-15R load banks
  • 5-15R
  • 5-15/20R
Topology
Line-interactive
Output power factor
0.8
Nominal Output Voltage
110V
115V
120V
Load Management Receptacles
Two switchable single-outlet 5-15R load banks
Output Capacity (VA)
3000
Output Capacity Details
Output is reduced to 1600W maximum with 1 external battery pack and 1200W maximum with 2 or more external battery packs

Electrical input

Input Nominal Voltage
120 VAC
UPS Input Connection Type
L5-30P

Environmental

Relative humidity
0-95% non-condensing

Additional specifications

Form factor
Tower
Rack size
0U
Package contents
  • SMART 3000NET UPS System
  • 3 DB9 network cables
  • Instruction manual
Phase (input)
Single-phase

Export product specification