Download document () of 20

SNT4LP11K

Eaton molded case circuit breaker accessory shunt trip, Fixed shunt trip, 110-240 V, Pigtail leads, Frame J-K, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory shunt trip
Catalog Number
SNT4LP11K
UPC
786679575062
Product Length/Depth
5.5 in
Product Height
2.9 in
Product Width
3.2 in
Product Weight
0.45 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Global Catalog
SNT4LP11K

Product specifications

Voltage rating
110-240V
Frame size
Frame J-K
Series
Series C
Mounting Method
Left
Connection
Pigtail leads
Type
Fixed shunt trip

Export product specification