Download document () of 20

SPDGREYFLUSHMTKIT

Eaton surge protection, Flush plate mounting kit, Flush plate mounting kit, Surge protection device

General specifications

Product Name
Eaton surge protection
Catalog Number
SPDGREYFLUSHMTKIT
UPC
786685691121
Product Length/Depth
14 in
Product Height
14 in
Product Width
0.188 in
Product Weight
0.25 lb
Warranty
10 years (15 years when registered on www.eaton.com/spd)
Compliances
NFPA Standard 780
Certifications
UL 96A

Product specifications

Used with
Used with surge protection device
Model
Flush plate mounting kit
Type
Surge protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com