Download document () of 20

SR42SIDEPT

SmartRack Pass-Through Side Panel with Key-Locking Latches for Tripp Lite 42U Server Rack Cabinet, 2 Panels

General specifications

Product Name
Eaton Tripp Lite series SmartRack side panel
Catalog Number
SR42SIDEPT
UPC
037332179128
Product Length/Depth
41.5 in
Product Height
36 in
Product Width
4 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Accessory Class
Features
Flex Center
Accessory/spare part type
Side panel
Product Highlights
Pre-installed latches lock securely with included keys to protect equipment from theft
Brushed slots reduce dust ingress and allow easy cable routing in and out of the rack
Made from heavy-duty steel engineered to stand up to busy IT environments
Designed for use with 42 in. (1050 mm) depth, 42U rack enclosures
Fits models based on the SR42UB frame design, including SR42UBEXP and SR42UBWD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton