Knowledge Search
Download document () of 20
We make what matters work*

SR52UBDP

52U SmartRack Deep Server Rack - 42 in. Depth, Doors and Side Panels Included

  • 45" (1143mm) depth for mounting extra-deep equipment
  • 5-year limited warranty (Worldwide)
  • Doors and side panels lock securely to help prevent damage, tampering or theft
  • Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1022 kg) rolling load
  • Provides physical equipment and media security required for PCI DSS compliance
  • Ships fully assembled for immediate deployment and equipment mounting

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR52UBDP
UPC
037332260802
Product Length/Depth
48.112 in
Product Height
95.922 in
Product Width
23.622 in
Product Weight
378.803 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1
Global Catalog
SR52UBDP
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
52U
Rack Depth
Deep
Factory Preset Rack Depth
28.125 in
Package contents
  • SR52UBDP 52U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Weight Capacity Rolling
2250 lb
Maximum Device Depth
42 Inch
Minimum Device Depth
4 in
Number Of Vertical Mounting Rails
4
Grounding Details
Front and Back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Enclosure
Product Features
Built-in Cable Management
Extra Wide
Pre-Installed Casters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.