Download document () of 20
We make what matters work*

SRCABLERINGLG

Cable Management D-Rings for Rack Enclosures - Button Mount, Large, 3 x 4 in., 12 Pack

  • High-strength polycarbonate rings measure 3 x 4 in. for easy cable insertion
  • Organizes cables and eases strain within open frame rack or rack enclosure cabinet
  • Set of 12 cable management rings fits into rack’s standard toolless button mounts
  • 5-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SmartRack D ring
Catalog Number
SRCABLERINGLG
UPC
037332213006
Product Length/Depth
4.406 in
Product Height
0.71 in
Product Width
3.142 in
Product Weight
0.075 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRCABLERINGLG
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
(12) Cable management rings, 3 x 4 in. 
Cable Manager Form Factor
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.