Download document () of 20
We make what matters work*

SRCABLERINGSM

Cable Management Rings for Rack Enclosures - Button Mount, Small, 2 x 4 in., 12 Pack

  • 5-year limited warranty (Worldwide)
  • Organizes cables and eases strain within open frame rack or rack enclosure cabinet
  • High-strength polycarbonate rings measure 2 x 4 in. for easy cable insertion
  • Set of 12 cable management rings fits into rack’s standard toolless button mounts

General specifications

Product Name
Eaton Tripp Lite series SmartRack D ring
Catalog Number
SRCABLERINGSM
UPC
037332212993
Product Length/Depth
4.406 in
Product Height
0.71 in
Product Width
2.394 in
Product Weight
0.068 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRCABLERINGSM
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
(12) Cable management rings, 2 x 4 in. 

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.