Knowledge Search
Download document () of 20
We make what matters work*

SRCOOLDXRWLTKIT

Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems

  • Attaches to SRCOOLDXRW12 or SRCOOLDXRW25 indoor and outdoor units
  • Self-contained unit regulated by AC unit for plug-and-play simplicity
  • 2-year limited warranty (Worldwide)
  • Required when outdoor temp drops between -4°F (-15°C) and -40°F (-40°C).
  • Ships fully assembled with installation manual for quick data-center setup

General specifications

Product Name
Eaton Tripp Lite series SmartRack temperature kit
Catalog Number
SRCOOLDXRWLTKIT
UPC
037332263032
Product Length/Depth
34.2 in
Product Height
15.7 in
Product Width
13.7 in
Product Weight
70 lb
Compliances
RoHS
Global Catalog
SRCOOLDXRWLTKIT
Product Type
Accessory

Physical specifications

Package Contents
Installation guide
SRCOOLDXRWLTKIT In-Row Air Conditioning System Low-Ambient Kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.