Knowledge Search
Download document () of 20

SRL

Eaton CH 3/4-inch Loadcenter and Breaker Accessories - Label,Label,CH,0.75 in,Used with Type CH Loadcenters and Breakers

General specifications

Product Name
Eaton caution label
Catalog Number
SRL
UPC
782113099002
Product Length/Depth
4.5 in
Product Height
0.02 in
Product Width
1.5 in
Product Weight
0.02 lb
Warranty
Limited lifetime
Certifications
UL 489
Catalog Notes
Series Rated Caution

Product specifications

Special features
Used with Type CH Loadcenters and Breakers
Type
Caution label
Main circuit breaker
CH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.