Wire Mesh Cable Tray - 300 x 100 x 1500 mm (12 in. x 4 in. x 5 ft.), 2-Pack
Gives You Great Flexibility in Your Network Server Room or Data Center
Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.
| Product Name |
Eaton Tripp Lite series wire mesh cable tray
|
| Catalog Number |
SRWB12410X2STR
|
| UPC |
037332261236
|
| Product Length/Depth |
61.02 in
|
| Product Height |
4.33 in
|
| Product Width |
12.6 in
|
| Product Weight |
17.59 lb
|
| Compliances |
RoHS
|
| Global Catalog |
SRWB12410X2STR
|
| Product Type |
Wire mesh cable tray
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Package contents |
|
| Type |
Cable Tray
|
| Cable Jacket Color |
Black
|
| System Requirements |
Wire basket coupling and supporting equipment
|
| Product Highlights |
Large mesh size allows convenient cable routing through the open spaces
2 spans of wire basket in 5 ft. lengths with included hardware to create a 10 ft. span Smooth, rounded wire construction prevents cable fraying due to sharp ends 5-year limited warranty (Worldwide) Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center Ideal for organizing cable in data centers, network closets and industrial areas |
| Cable Management System Component Type |
Cable Tray
|
Support from Eaton