Knowledge Search
Download document () of 20
We make what matters work*

SRWO12UBRKTSHEL

12U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

  • Steel construction with smooth laser-cut edges that won't damage cable jackets
  • Supports universal mounting for left- or right-hinging to allow easy cable access
  • Ideal for home office or small business with no floor space for full-size rack cabinet
  • 5-year limited warranty (Worldwide)
  • Included shelf holds non-rack items like routers and tower UPS systems
  • Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement

General specifications

Product Name
Eaton Tripp Lite series SmartRack wallmount rack shelf
Catalog Number
SRWO12UBRKTSHEL
UPC
037332262974
Product Length/Depth
15 in
Product Height
24.68 in
Product Width
19.86 in
Product Weight
34.57 lb
Warranty
5 year limited
Compliances
EIA-310-E
REACH
RoHS
Certifications
IEC 60297-3
Global Catalog
SRWO12UBRKTSHEL
Product Type
Wallmount rack shelf

Physical specifications

Color
Black
Rack Height
12U
Rack Depth
Shallow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.