Knowledge Search
Download document () of 20

ST053K20BT

Eaton Accessories and Spares of Manual Pipeline Strainer, Sealing kit, Buna-N, Model 53 BTX, Connection size 2" & 2 1/2"

General specifications

Product Name
Eaton Accessories and Spares of Manual Pipeline Strainer
Catalog Number
ST053K20BT
Product Weight
2 kg
Certifications
ISO 9001

Product specifications

Accessory/spare part type
Sealing kit
Sealing material
Buna-N
Connection size (inlet/outlet)
2"
2 1/2"
Model
Model 53BTX

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.