Photo is representative
Download
Eaton Model 72 Basket Strainer, Simplex, 8" #72 150#FF BRZ B62 or B148 ALLOY 954, Cast, Bronze, 13.8 Bar, DIN flange 8"
Product Name |
Eaton Model 72 Basket Strainer
|
Catalog Number |
ST0720800F1C
|
Product Length/Depth |
273 mm
|
Product Height |
1029 mm
|
Product Width |
686 mm
|
Product Weight |
272 kg
|
Certifications |
CRN Stamp
ABS |
Configuration |
Simplex strainer
|
Manufacturing style |
Cast
|
Number of baskets |
1
|
Sealing material |
NBR
|
Design pressure - max |
13.8 bar
|
Connection type (inlet/outlet) |
DIN flange
|
Material |
Bronze
|
Connection size (inlet/outlet) |
8"
|