Photo is representative
Download
Eaton Crouse-Hinds series Myers ground hub, Zinc, 2"
Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
Catalog Number |
STG 6
|
UPC |
784731100986
|
Product Length/Depth |
3.23 in
|
Product Height |
3.23 in
|
Product Width |
2.24 in
|
Product Weight |
0.95 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 4 4X 12 |
Trade size |
2"
|
Material |
Zinc
|