Knowledge Search
Download document () of 20
We make what matters work*

STS324FD3

Eaton shunt trip safety switch, Fusible, Shunt trip safety switch, 200 A, Three-pole, 240 VAC, 120 Vac, NEMA 12, NEMA 3R, Fusible, 240 V

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS324FD3
UPC
786679176078
Product Length/Depth
11.61 in
Product Height
35.38 in
Product Width
20.11 in
Product Weight
65 lb
Certifications
UL 98
UL Listed
cUL Certified
Product Type
Safety switch

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Number of poles
Three-pole
Type
Shunt trip safety switch

Performance Ratings

Amperage Rating
200A
Coil voltage
120 Vac
Protection
Fusible
Voltage rating
240 VAC

Miscellaneous

Special features
Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.