Knowledge Search
Download document () of 20
Discontinued

STS361FP1

Eaton Shunt trip safety switch, 30 A, Coil V: 24 Vac, NEMA 4, Painted steel, 600 V, Three-pole, Fusible without neutral

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS361FP1
UPC
786685824642
Product Length/Depth
11.43 in
Product Height
21.58 in
Product Width
11.58 in
Product Weight
29 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
cUL Certified
Product Type
Safety switch

Physical Attributes

Enclosure
NEMA 4
Enclosure material
Painted steel
Number of poles
Three-pole
Type
Shunt trip safety switch

Performance Ratings

Amperage Rating
30A
Coil voltage
24 Vac
Protection
Fusible
Voltage rating
600 Vac, 250 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.