Eaton Wheelock Exceder strobe, xenon, ceiling, white, ALERT, amber lens, indoor
Product Name |
Eaton Wheelock Exceder strobe
|
Catalog Number |
STWC-ALA
|
UPC |
786697233463
|
Product Length/Depth |
2.65 in
|
Product Height |
6.65 in
|
Product Width |
6.65 in
|
Product Weight |
0.598 lb
|
Compliances |
Not Applicable
|
Global Catalog |
STWC-ALA
|
Compliance and standards |
UL
ULC |
Mounting Method |
Ceiling
|
Housing color |
White
|
Housing material |
Plastic
|
Lens color |
Amber
|
Lens material |
Lexan
|
Lamp type |
Xenon
|
Current draw (DC) |
0.061/0.085/ 0.103/ 0.135 /0.163 /0.182/0.205
|
Lettering |
ALERT
|
Operating Temperature |
32°F to 120°F (0°C to 49°C)
|
Indoor/outdoor |
Indoor
|
Candela settings |
15 cd
30 cd 60 cd 75 cd 95 cd 115 cd 150 cd |
Voltage |
24 V
12 V |