Knowledge Search
Download document () of 20

SUL06P-LA-KB-L

Eaton slide dimmer, 300 W LED-600 W Halogen, #14 -12 AWG, Residential/ Light Commercial, Flush, 120V, 60Hz, Mark 10 Flourescent, Single-pole, Three-way, 1,2,3+, Single-phase, Back and side wire, Polycarbonate, 300W - 600W 319267

General specifications

Product Name
Eaton slide dimmer
Catalog Number
SUL06P-LA-KB-L
UPC
032664759611
Product Length/Depth
2.03 in
Product Height
6.125 in
Product Width
4.05 in
Product Weight
0.01 lb
Certifications
Contact Manufacturer

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120 V
Number of poles
Single-pole, Three-way
Phase
Single-phase
Power consumption
300 - 600 W
Grade
Residential
Application
Low-voltage/low-magnetic
Wiring method
Back and side
Environmental conditions
Dry
Switch type
Dimmer switch
Mounting method
Flush
Closure type
Maintained
Voltage
120V
Number of gangs
2
1
3
Load type
Mark 10 FLR
Material
Polycarbonate
Number of ways
Three-way
Surface finishing color
Light almond
Operating temperature - max
158 °F
Operating temperature - min
-4 °F
Torque rating
14 lbf-inch
Style type
Slide
Termination style
Back and side wire
Color
Light almond
Connection type
Back
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.