Eaton slide dimmer, 300W LED-600W Halogen, #14 -12 AWG, Residential/ Light Commercial, Flush, 277V, White , 73 Hz, Mark 10 Flourescent, Single-pole, Three-way, 1,2,3+, Single-phase, Back and side wire, Polycarbonate, 300W - 600W 319298
Product Name |
Eaton slide dimmer
|
Catalog Number |
SUL06P-W-2KB-L
|
UPC |
032664759642
|
Product Length/Depth |
1.825 in
|
Product Height |
8 in
|
Product Width |
7 in
|
Product Weight |
0.001 lb
|
Certifications |
Contact Manufacturer
|
Frequency rating |
60 Hz
|
Special features |
No neutral required
|
Voltage rating |
120 V
|
Number of poles |
Single-pole, Three-way
|
Phase |
Single-phase
|
Power consumption |
300 - 600 W
|
Grade |
Residential
|
Application |
Low-voltage/low-magnetic
|
Wiring method |
Back and side
|
Environmental conditions |
Dry
|
Switch type |
Dimmer switch
|
Mounting method |
Flush
|
Closure type |
Maintained
|
Voltage |
120V
|
Number of gangs |
1
3 2 |
Load type |
Mark 10 FLR
|
Material |
Polycarbonate
|
Number of ways |
Three-way
|
Surface finishing color |
White
|
Operating temperature - max |
158 °F
|
Operating temperature - min |
-4 °F
|
Torque rating |
14 lbf-inch
|
Style type |
Slide
|
Termination style |
Back and side wire
|
Color |
White
|
Connection type |
Side
Back |