Knowledge Search
Download document () of 20
We make what matters work*

SVB-SW-P3

Eaton rotary disconnect handle and locking ring kit,Lockable with max. 3 padlocks,Handle and locking ring kit,handles and locking ring kit,P3-63/E.../, P3-100/E... T5-…/, T5B-…/

General specifications

Product Name
Eaton rotary disconnect handle and locking ring kit
Catalog Number
SVB-SW-P3
EAN
4015080624912
Product Length/Depth
4.5 in
Product Height
4 in
Product Width
4 in
Product Weight
0.4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Product Type
Accessory

Physical Attributes

Type
Handle and locking ring kit

Miscellaneous

Product Category
handles and locking ring kit
Special features
Lockable with max. 3 padlocks
Used with
P3-63/E.../, P3-100/E... T5-…/, T5B-…/

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.