Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers TA Series Threaded
Catalog Number
SXC00004
Model Code
TA07KKAA1FH1102E
Product Length/Depth
22 IN
Product Height
5.5 IN
Product Width
5.5 IN
Product Weight
58.75 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Head Rectangular flange
Chrome Plated Bore
Yes
Cushions
Cushioned both ends
Construction type
Threaded
Reciprocating
Yes
Cushion Location
Head 1-Cap 1
Piston Seal Type
Special, U-cup
Rod Material
Stainless Steel 316
Net Stroke Length
11 IN
Working pressure - max
250 Psi
Back-to-Back
No
Bore diameter
5 IN
Port Location
Head 2-Cap 2
Rod 1 Diameter
1.25 IN
Single or Double Rod
Single
Rod Coating
Chrome
Rod End Style 1
Short Female Metric thread
Non-Rotating
No
Adjustable Stroke
Yes
Application
Pneumatic medium duty application
Piston Seal Material
Nitrile
How to buy from Eaton