Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hydro-Line N5 Series Tie-Rod NFPA Heavy Duty
Catalog Number
SXH00027
Product Length/Depth
10.75 IN
Product Height
4.5 IN
Product Width
7.125 IN
Product Weight
38.7 LB

Product specifications

Mounting Style
Head Rectangular flange
Chrome Plated Bore
Yes
Cushions
Non-cushioned
Construction Type
Tie Rod
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
Nitrile lip-type
Rod Seal Type 1
Urethane Ultra Seal
Rod Seal Material 1
Urethane
Rod Material
Case Hardened
Net Stroke Length
2 IN
Maximum Working Pressure
3000 Psi
Back-to-Back
No
Bore Diameter
3.25 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
1.75 IN
Single or Double Rod
Single
Rod Coating
Chrome
Port Type
SAE 4-Bolt Flange
Rod End Style 1
Short Female Metric thread
Non-Rotating
Yes
Adjustable Stroke
Yes
Application
Hydraulic heavy duty application
Piston Seal Material
Nitrile
How to buy from Eaton